BGSA146MN10
NEW
Active and preferred
RoHS Compliant
Lead-free

BGSA146MN10

NEW
Ultra-high RF voltage antenna tuning SP4T with resonance stoppers

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGSA146MN10
BGSA146MN10


Product details

  • COFF
    67 fF
  • Control Interface
    MIPI 2.1
  • Green
    Yes
  • Halogen-free
    Yes
  • RON
    1.95 Ω
  • Size
    0.95 x 1.3 mm²
  • Switch Type
    SP4T

OPN
BGSA146MN10E6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
SG
The BGSA146MN10 is a single-pole four-throw (SP4T) antenna tuning switch optimized for RF applications up to 7.125 GHz. It integrates four low-ON-resistance/low-OFF-capacitance series switches and four shunt-to-ground switches, enabling on-demand open-reflective or short-reflective behavior of the OFF ports.

Features

  • Very low ON-resistance of 1.95 Ω
  • Ultra-low OFF-capacitance of 68 fF
  • 80 V RF operating voltage in OFF state
  • Supports 1.2 V and 1.8 V VIO operation
  • Single supply pin (VIO)
  • Small form factor: 0.95 mm × 1.3 mm
  • MIPI RFFE v2.1 control interface

Benefits

  • Supports sub-7.125 GHz 5G NR
  • Ultra-high RF operating voltage handling
  • Robust against RF interference
  • Space-saving small form factor
  • Enables high antenna efficiency
  • Low RON × COFF FOM along high linearity
  • Best-in-class RF performance
Documents

Design resources

Developer community