1EDF5673K
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc min3 V
-
Isolation TypeGalvanic isolation - Functional
-
Output Current (Sink)8 A
-
Output Current (Source)4 A
-
PackagePG-TFLGA-13
-
QualificationIndustrial
-
Turn Off Propagation Delay41 ns
-
Turn On Propagation Delay37 ns
-
VBS UVLO (Off)5.2 V
-
VBS UVLO (On)5.8 V
-
VCC UVLO (Off)2.7 V
-
VCC UVLO (On)2.85 V
-
Voltage Class650 V
|
OPN
|
1EDF5673KXUMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
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
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- Low ohmic outputs: Source: 0.85 Ω
- It ensures robust and highly efficient
Share in WeChat
Scan the QR code with your WeChat App to share this page.