PG-TSSLP-2-1

Package details

  • Package Material
    PG
  • Package Family
    PG-TSSLP
  • Terminals
    2
  • Variant
    1
  • Exposed Paddle
    No
  • Body Length (mm)
    0.62
  • Body Width (mm)
    0.32
  • Min. Terminal Pitch (mm)
    0.355
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    15000
    1
    180
Infineon thin small leadless packages (TSLP) are offered as various families. They are available as advanced thin (AT) and thin super (TS) versions. Their small outline and leadframe-less construction makes them ideal for light-weight applications. The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Drop-in solutions with identical footprint may be found the package family of thin small nonleaded packages (TSNP). Typical applications are linear voltage regulators, switches, tuners, diodes, ESD devices, RF mixers, general purpose and RF transistors, and more.

Image Gallery

TSSLP-2-1,-2-FP
Image of the package mounting footprint - PG-TSSLP-2-1
TSSLP-2-1,-2-FP
PG-TSSLP-2-1_Tape and Reel_2
PG-TSSLP-2-1_Package Outline
Documents and drawings