PG-TF2BGA-310-1

Package details

  • Package Material
    PG
  • Package Family
    PG-TF2BGA
  • Terminals
    310
  • Variant
    1
  • Exposed Paddle
    No
  • Body Length (mm)
    12.0
  • Body Width (mm)
    12.0
  • Min. Terminal Pitch (mm)
    0.5
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    1500
    1
    330

Image Gallery

PG-TF2BGA-310-1_Tape and Reel_01
Image of the packing type Tape & Reel - PG-TF2BGA-310-1
PG-TF2BGA-310-1_Tape and Reel_01
PG-TF2BGA-310-1_Footprint Drawing
PG-TF2BGA-310-1_Package Outline
Documents and drawings