PG-SC59-3-5

Package details

  • Package Material
    PG
  • Package Family
    PG-SC59
  • Terminals
    3
  • Variant
    5
  • Exposed Paddle
    No
  • Body Length (mm)
    3.0
  • Body Width (mm)
    1.6
  • Min. Terminal Pitch (mm)
    0.95
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    3000
    1
    180
Infineon small outline transistor (SOT), diode (SOD), as well as semi conductor (SC) and semi conductor transistor (SCT) packages are offered various as families. The lead frame based packages can feature symmetric or non-symmetric pinout configurations with a maximum pin count of up to 6. The dual row gullwing shaped leads allow for high-throughput board mounting using surface mount technology (SMT). The lead construction allows for high integration levels, while providing the reliability of the gullwing shape. Typical products are transistors, diodes, MOSFET and bias controllers, driver ICs, surge protection, switches, and more.

Image Gallery

PG-SC59-3-5_Package Outline
Image of the package outline - PG-SC59-3-5
PG-SC59-3-5_Package Outline
PG-SC59-3-5_Footprint Drawing
SC59-TP
PG-SC59-3-5_Tape and Reel_01
Documents and drawings