Package details
-
Package MaterialPG
-
Package FamilyPG-DSOSP
-
Terminals14
-
Variant81
-
Exposed PaddleNo
-
Body Length (mm)5.4
-
Body Width (mm)5.7
-
Min. Terminal Pitch (mm)0.65
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)20001330
-
TAPE & REELPieces/BoxTubes/BoxReel diameter (mm)18001330
Image Gallery
Share in WeChat
Scan the QR code with your WeChat App to share this page.