FBGA-165 (51-85165)

P-BGA-165-800

Package details

  • Package Material
    P
  • Package Family
    P -BGA
  • Terminals
    165
  • Variant
    800
  • Exposed Paddle
    No
  • Body Length (mm)
    16.993
  • Body Width (mm)
    14.986
  • Min. Terminal Pitch (mm)
    1.0

Image Gallery

P-BGA-165-800_Footprint Drawing
Image of the package mounting footprint - P-BGA-165-800
P-BGA-165-800_Footprint Drawing
P-BGA-165-800_Package Outline
P-BGA-165-800_Tape and Reel
Documents and drawings