OptiMOS™-7 40 V
SSO4G 5x6
Best choice for IMS Substrates & Legacy Compatibility
Infineon offers its leading automotive MOSFET technology OptiMOS™ 7 40V in SSO8 5x6 (PG-TDSON-8) leadless at a very broad portfolio. |
The SSO8 5x6 (PG-TDSON-8) standard package, is best choice for performance & price for tomorrows automotive designs & applications.
Some applications are still asking for 5x6 leaded packages with gullwings especially in case of IMS PCB substrates or 100% compatibility for older designs. Here Infineon offers a smaller automotive portfolio with OptiMOS™ 7 40V in SSO4G 5x6 leaded package (PG-THSOG-4-1).
The product family of OptiMOS™ 7 40 V in the SSO4G 5x6 leaded (PG-THSOG-4-1) package ranges from 1.0 mOhm to 4.7 mOhm.
It offers a narrow portfolio focussing on IMS applications and 100% legacy compatibility designs compromising at performance / price.
In order to ease compatibility between SSO8 5x6 PG-TDSON-8 and SS04G PG-THSOG-4-1 Infineon is offering a recommended PCB footprint for forward and backward compatibility use of SSO8 5x6 PG-TDSON-8 .
For more information, please check our presentation for Automotive MOSFET OptiMOS™-7 40 V SSO4G:
- 5x6 mm² footprint
- High current capability
- Available in leading-edge OptiMOS-7™ 40V
- RDS(on) range: 1.0 mΩ – 4.7 mΩ
- Footprint Design Compatibility.
- 5x6 mm² gull-wing leaded package
PG-THSOG-4-1- Package Outline
PG-THSOG-4-1- Footprint Drawing