PG-THSOG-4-1

Package details

  • Package Material
    PG
  • Package Family
    PG-THSOG
  • Terminals
    4
  • Variant
    1
  • Exposed Paddle
    Yes
  • Body Length (mm)
    4.8
  • Body Width (mm)
    3.95
  • Min. Terminal Pitch ()
    0.0
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    5000
    1
    330

Image Gallery

PG-THSOG-4-1_Footprint Drawing
Image of the package mounting footprint - PG-THSOG-4-1
PG-THSOG-4-1_Footprint Drawing
PG-THSOG-4-1_Tape and Reel
PG-THSOG-4-1_Package Outline
Documents and drawings