- Complete system solutions for smart TVs
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
- FPGAs in datacenter applications
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
- Complete system solutions for smart TVs
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
Nov 04, 2026
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
Nov 04, 2026
OptiMOSTM 7 40V LinearFET extends our leading OptiMOSTM 7 40V technology especially for tomorrow’s power disconnect automotive applications e.g.: power-disconnect switches, new zonal architecture, battery management, junction boxes etc.
OptiMOSTM 7 40V LinearFET technology improves primarily SOA ruggedness of OptiMOSTM 7 40V technology by a factor of 4 up to 25.
By this it offers the following advantages:
- Best SOA ruggedness for low ohmic trench MOSFET technology
- Best technology for MOSFET parallel switching at high loads
- Best technology for capacitor charging and over-voltage clamping
SSO8 5x6 and sTOLL 7x8 with Cu-clip as standard leadless package minimizes stray inductances, package resistance and improves switching behavior over leaded packages significantly – thus the perfect match for high power robust & easy automotive designs.
Both standard packages are listed under JEDEC as open standard package:
An OptiMOSTM 7 40V LinearFET evaluation board as reference design is available here:
An OptiMOSTM 7 40V LinearFET application note is available here:
- High SOA ruggedness and very low RDS(on)
- High Avalanche capability
- Leadless Packages w/ Cu-Clip
- Leading 300mm thin wafer Cu-technology & inhouse production
- Best SOA ruggedness for low ohmic trench MOSFET
- Best for parallel switching
- Best for capacitor charging
- Best for over-voltage clamping
- Power Distribution
- Battery Management Systems
- Battery Disconnect Switches
- Zonal Architecture
- DC-DC