The Infineon microcontroller portfolio offers a comprehensive product range that includes state-of-the-art 32-bit microcontrollers that offer strong performance and future proven security solutions, along with traditional 8- and 16-bit microcontrollers. Our 32-bit MCU product portfolio includes XMC™, TRAVEO™ T2G, PSoC™, Auto PSoC™, FM™ and MOTIX™ 32-bit motor control SoC (System-on-Chip) which are based on Arm® Cortex®-M technology, as well as AURIX™ which uses TriCore™ technology. Infineon’s broad portfolio of microcontrollers offers scalable and high-performance solutions for a range of applications for automotive, industrial and consumer markets.

Disclaimer: The infographic provided below is currently in beta phase, and has been specifically optimized for desktop viewing.