TLF35584MC BOARD
Active and preferred
RoHS Compliant

TLF35584MC BOARD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLF35584MC BOARD
TLF35584MC BOARD


Product details

  • Board Type
    Demo Board
  • Family
    DC-DC Converter, OPTIREG™ PMIC
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    Transmission, EMS, EPS
  • Supply Voltage range
    4.75 V to 5.5 V
  • Supply Voltage
    5 V
  • Target Application
    Automotive
  • Topology
    Microcontroller Companion Board

OPN
TLF35584MCBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The TLF35584 MC companion-board, with the TLF35584QVVS2 or TLF35584QVVS1 evaluation board, allows you to evaluate the analog and digital performance of the TLF35x functional safety supply. This configuration is representative of your system.

The TLF35584 device consists of a step up/down pre regulator and three linear post regulators and two trackers - VFB = 5.8 V, Quc = 5.0 V/3.3 V, Qst. = 5.0 V/3.3 V, Qco = 5.0 V, Qvr = 5.0V, Qt1 = Qt2 = 5.0 V.

Features

  • AURIX™ integrated in one PCB
  • Low level driver,application SW embedded
  • Graphical User Interface .exe available
  • Companion board of TLF35584QVVSx Board

Benefits

  • TLF35x GUI Testing:Validate WWD,FWD etc.
  • Explore Safety System Supply Mechanisms.
  • Quick set-up to verify the configuration

Applications

Documents

Design resources

Developer community