SHIELD_PASCO2_SENSOR
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyCO2 gas sensors
-
Go-wider-BoardNo
-
InterfacesI2C, UART and PWM
-
Supply Voltage range3.3 V to 12 V
|
OPN
|
SHIELDPASCO2SENSORTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Exceptionally small form factor (14 x 13.8 x 7.5 mm3)
- Highest accuracy and robust performance at ppm level (±30 ppm ±3% of reading)
- SMD package delivered in tape and reel
- Advanced compensation and self-calibration algorithms
- Various configuration options (e.g. sampling rate, baseline calibration) and interfaces (UART, I²C, PWM).
- Ready to use Arduino library on GitHub
- Flexibility to develop a custom application with Arduino and Raspberry PI
- Fitting security -, additional sensor
- & microcontroller boards as well as IoT adapters available on Infineon for Makers | Shield2Go & My IoT
- Infineon Technologies for easy mix & match
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.