REF_TW_ILD8150E_60V_1A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyLighting ICs
-
Frequency range300 kHz to 500 kHz
-
Go-wider-BoardNo
-
Input TypeDC
-
Output Current range0.005 A to 1 A
-
Output Voltage range3 V to 60 V
-
Pout120 W
-
Product NameREF_TW_ILD8150E_60V_1A
-
QualificationIndustrial
-
Supply Voltage range9 V to 80 V
-
Target ApplicationLED Lighting
-
TopologyBuck
| Recommended | ||
|
OPN
|
REFTWILD8150E60V1ATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | N/A | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Input voltage up to 80 V
- Integrated MOSFET for up to 1.5 A output current
- Analog dimming down to 12.5 % and PWM dimming from 12.5 % to 0.5 %
- Current precision ±3 %
- Soft-start, UVLO, current limitation, low-power shutdown
Benefits
- Deep dimming performance without flicker and noise via an innovative one-pin hybrid method
- High current precision leads to high light quality, also in color accuracy
- Fast, stable and efficient regulation without audible noise
- Easy implementation of tunable white designs
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.