REF-SSBD800VDCJCQJ1
coming soon
coming soon
RoHS Compliant

REF-SSBD800VDCJCQJ1

Solid-state battery disconnect unit based on CoolSiC™ JFET technology for 800 V eCAV Systems

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-SSBD800VDCJCQJ1
REF-SSBD800VDCJCQJ1


Product details

  • Board Type
    Reference design
  • Family
    CoolSiC™ JFET 1200 V, EiceDRIVER™ Compact gate driver, XENSIV™ TMR current sensor, 32-bit XMC4000 industrial microcontroller
  • Input Type
    DC
  • Interfaces
    CAN
  • Operating Temperature range
    -40 °C to 65 °C
  • Output Voltage max
    850 V
  • Output Voltage
    800 V
  • Supply Voltage range
    6 V to 32 V
  • Supply Voltage
    24 V
  • Target Application
    eCAV, DC grid, ESS
  • Topology
    uni-directional blocking

OPN
REFSSBD800VDCJCQJ1TOBO1
Product Status coming soon
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status coming soon
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The REF-SSBD800VDCJCQJ1 is an 800 V solid-state battery disconnect unit designed for electric commercial, construction, and agricultural vehicles (eCAVs). It combines Infineon CoolSiC™ JFET technology with XENSIV™ TMR current sensing to deliver high-current switching, ultra-fast short-circuit protection, integrated monitoring, and flexible control through CAN and GUI interfaces.

Features

  • Unipolar blocking of up to 850 VDC
  • 650 A continuous current (air cooled)
  • CoolSiC™ JFET power stage
  • <2 µs short-circuit protection

Benefits

  • low conduction losses
  • enhanced safety
  • reliable solid-state protection
  • fast and easy evaulation
Documents

Design resources

Diagrams

REF-SSBD800VDCJCQJ1 - Block diagram
REF-SSBD800VDCJCQJ1 - Block diagram
REF-SSBD800VDCJCQJ1 - Block diagram

Developer community