- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
REF_PMG1_B2_DRP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationCYPM1216-68LQXI, BSZ040N06LS5, IPB110P06LM
-
DescriptionEZ-PD™ PMG1-B2 USB-C PD buck boost battery charger DRP reference design
-
Dimensions97 mm × 72 mm
-
FamilyUSB PD Controller
-
Input TypeDC
-
Output Current range300 mA to 10000 mA
-
Output Voltage range5 V to 51 V
-
Pout max230 W
-
QualificationConsumer
-
Sub ApplicationConsumer
-
Supply Voltage range4.5 V to 48 V
-
Target ApplicationBattery powered applications
-
TopologyUSB-C
| Recommended | |
|
OPN
|
REFPMG1B2DRPTOBO1 |
| Product Status | active and preferred |
| Infineon Package | LG-MADK-1 |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- USB-C PD 3.2 sink up to 240 W
- USB-C PD source up to 27 W
- Support 1S-12S battery cell
- Battery charging controller
- USB-C PD controller
- MCU, flash, DC-DC buck-boost
- 128 KB Flash and 8 KB SRAM
- I2C, SPI, and UART
- ADCs
- GPIOs
- System protections (OVP, OCP, SCP, OTP)
- SDK and code examples
Benefits
- Highly integrated solution
- Single-chip PD MCU + buck-boost charger
- Fully programmable and flexible MCU
- Highly configurable cell numbers
- Integrated hardware protections
- Support for CC mode charging
- USB-PD 3.2 compliant software stack
- ModusToolbox™ Tool chain
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.