REF_MINI_CMFRT_SIP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyMOTIX™ MCU SiP
-
Input TypeBLDC
-
QualificationAutomotive
-
Sub Application3-phase motor drive
-
Supply Voltage range9 V to 24 V
-
Target Application150W 12V BLDC automotive comfort applications
-
Topology3-phase full-bridge
| Recommended | ||
|
OPN
|
REFMINICMFRTSIPTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | LG-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Reference for EMC
- Reference for thermal performanceOptimized BOM and PCB size
- LIN port
- Small PCB size
- Extensive documentation
Benefits
- Reduced time to market
- Minimal BOM
- Reduced PCB size
- Scalability
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Videos