REF_MA5332BTLSPS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyMERUS™
-
Frequency400 kHz
-
Input TypeDC
-
Output Current range0 A to 7.1 A
-
Output Current2 A
-
Output Voltage range0 V to 28.28 V
-
Output Voltage10 V
-
Pout200 W
-
Product NameREF_MA5332BTLSPS
-
Supply Voltage range35 V to 80 V
-
Supply Voltage40 V
-
Target ApplicationAudio
-
TopologyBuck
| Recommended | ||
|
OPN
|
REFMA5332BTLSPSTOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- MA5332MS in BTL, Single Supply
- 200Wx1, 10% THD+N, 4Ω at 40V
- integrated OCP, OVP, OTP
- Self-oscillating HB topology
Benefits
- Single power supply
- Full-bridge output
- High audio quality
- Low noise
- High efficiency
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.