REF_LLC_500W_FULLGAN
Active and preferred
RoHS Compliant

REF_LLC_500W_FULLGAN

500 W half-bridge full GaN LLC board for ultra-thin TV power supplies
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_LLC_500W_FULLGAN
REF_LLC_500W_FULLGAN
ea.


Product details

  • Board Type
    Reference Board
  • Family
    CoolGaN™
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Voltage range
    21 V to 24 V
  • Pout range
    0 W to 500 W
  • Supply Voltage range
    375 V to 410 V
  • Target Application
    OLED TV
  • Topology
    Half-Bridge LLC

OPN
REFLLC500WFULLGANTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
ea.
in stock
The REF_LLC_500W_FULL GAN is a half-bridge LLC resonant DC-DC converter board, delivering 500 W at 22 V. With low profile, high switching frequency, and efficiency it is ideal for super thin OLED TVs. The design showcases a full GaN solution, with the CoolGaN™ Transistor 650 V G5 (IGLD65R110D2) used on the primary side and the CoolGaN™ Transistor 100 V G3 (IGC033S101), controlled by the XDPP1148-100B, on the secondary side.

Features

  • 500 W at full output voltage range
  • High peak efficiency (max. 96%)
  • Low profile (Height 6 mm)
  • Synchronous rectification
  • 650 V and 100 V GaN transistors

Benefits

  • DC-DC converter for OLED TV power supply
  • Attractive business model for customers
  • Easy installation inside TV (small size)
  • Eliminate dummy load
Documents

Design resources

Videos

Developer community