REF_IMD701A_720W_DC24V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationIMD701A-Q064X128-AA, BSC007N04LS6
-
DescriptionThe reference design is a high integrated solution with smart motor driver of IMD701A for battery power application. It integrates OptiMOS™ 6 of BSC00704LS6 in the inverter which can carry out power rating of 720 W.
-
Frequency range20 kHz to 20 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesConnector
-
MountingStand Offs
-
Output Current max40 A
-
Pout720 W
-
QualificationIndustrial
-
Supply Voltage range12 V to 24 V
-
Topology3-Phase Motor
| Recommended | ||
|
OPN
|
REFIMD701A720WDC24VTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- IMD701A integrated MCU and gate driver
- BSC007N04LS6 (OptiMOS™ 6 40 V/0.7mΩ 5x6)
- Sensorless for rotor position detection
- 3 shunts or 1 shunt for current sensing
- List of components:
- IMD701A-Q064X128-AA
- BSC007N04LS6
Benefits
- High efficiency
- Reduced system components
- Significantly increased power density
- Peak power pulse capabilities
- Optimized for the PCB layout
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.