REF_HUMA_MTR_48V_25A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsHumanoid Robotics
-
Dimensions65mm x 65mm x 15mm
-
Efficiency98%
-
FamilyCoolGaN™
-
Frequency100 kHz
-
Input Voltage range20 V - 60 V
-
Input Voltage48 V
-
Interfaces2x CAN-FD, RS-485, SPI, UART, I2C
-
IsolatedNo
-
MCUPSC3M5FDS2LHQ1
-
Operating Voltage48 V
-
Output Voltage TypeAC
-
PWM Frequency100 kHz
-
Recommended Operating Voltage48 V
-
Sub ApplicationHumanoid Robotics
-
Supply Voltage absolute max ratings max60 V
-
Supply Voltage48 V
-
Switching Frequency100 kHz
|
OPN
|
REFHUMAMTR48V25ATOBO1 |
|---|---|
| Product Status | coming soon |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- All-in-one solution:
- inverter + controller + auxiliary supply
- Sensored/sensorless FOC with CAN/UART
- TMR sensing with fast OCP shutdown
- High-side inrush limit
- Fast short-circuit disconnect
- 2 interf. for multiturn-absolute encoder
Benefits
- Inverter embedded in motor
- Application focused scalable design
- Higher effieciency at higher fsw
- GaN integrated PS +PSOC C3 &TMR sensing
- Flexible design for any form factor
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.