- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
REF_FRIDGE_D111T_MOS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyiMOTION™ Motor Control ICs
-
Go-wider-BoardYes
-
Input TypeAC
-
InterfacesGUI
-
Pout max250 W
-
Product NameREF_FRIDGE_D111T_MOS
-
QualificationIndustrial
-
Target ApplicationPumps, Small Home Appliance, Refrigerator
-
Topology3-Phase Motor, 3-Phase - 2 Level
|
OPN
|
REFFRIDGED111TMOSTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Refrigerator reference board
- IMD111T-6F040
- CoolMOS™ for light load efficiency
- Power rating up to 250 W at 10 kHz
- Motion Control Engine (MCE 2.0)
- Highly efficient FOC
- Single shunt current sense
- iMOTION Link connector
Benefits
- Field-proven iMOTION™ solution
- Single shunt sensorless FOC
- Excellent light load efficiency
- Cost effective design using SOT-223
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.