REF-DAB11KIZSICSYS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyCoolSiC™ MOSFET
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current max20 A
-
Output Voltage max800 V
-
Pout max11000 W
-
Product NameREF-DAB11KIZSICSYS
-
QualificationIndustrial
-
Sub ApplicationChargers from 30 kW to 150 kW, Power Conversion Systems
-
Target ApplicationMedical, Energy Storage, EV Charger
-
TopologyLLC
|
OPN
|
REFDAB11KIZSICSYSTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 11kW at full output voltage range
- Bi-directional power flow capabili.
- high peak efficiency >= 97.2%
- High power density: 4,1 kW/l
- synchronous rectification
- 1200 V and 1700 V CoolSiC™ MOSFETs
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams