Board TypeReference Board
-
FamilySSO8 with OptiMOS™ 7, MOTIX™ MCU | 32-bit motor control SoC
-
Go-wider-BoardYes
-
Input TypeDC
-
Pout max150 W
-
QualificationAutomotive
-
Sub Application3-phase motor drive
-
Supply Voltage range7 V to 18 V
-
Target ApplicationCoolant pumps, 150W BLDC motor for 12V applications
-
Topology3-phase full-bridge
| Recommended | ||
|
OPN
|
REFCOOLANTPUMP150WTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Up to 150 W power capability
- Optimized BOM and PCB size (ø60mm)
- Optimized thermal behavior
- SWD and TraceBox port
- External sensor, CAN, MON connectors
- High-temperature PCB, 4-layer copper
- Single-side component mounting
- Extensive documentation including:
- Layout files and design guide
- Schematics and getting started guide
- Hardware design guideline
- EMC report and thermal analysis
- Example software
Benefits
- Reduced time to market
- Minimal BOM and reduced PCB size
- State of the art components
- Scalability of the device
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.