REF_BGT60LTR11AIP_M0
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
AntennaAntennas in package
-
Board TypeReference Board
-
Description.
-
Direction of MotionYes
-
Family60 GHz radar sensors
-
Frequency range61 GHz to 61.5 GHz
-
Halogen-freeYes
-
Input TypeDC
-
Max Detection Range14 m
-
Min Detection Range0.5 m
-
MotionYes
-
Number of Rx Antennas max1
-
Number of Tx Antennas max1
-
Product NameBGT60LTR11AIP
-
QualificationIndustrial (JEDEC20/22)
-
Speed [m/s]Yes
-
Target ApplicationDisplays such as TVs, Contactless switches
| Recommended | ||
|
OPN
|
REFBGT60LTR11AIPM0TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 31.1 x 27.4 mm² RF shield form factor
- BGT60LTR11AIP 1Tx 1Rx Antennas in Package (AIP)
- 80° Half Power Beam Width (HPBW)
- SPI interface for config. and data transfer
- BGT60LTR11AIP radar configured in SPI mode
- 2 on-board LEDs indicating algorithms' output
- Operates with Micrium-based GUI
- Available PCB design data and SW for reference
Benefits
- 80° Half Power Beam Width (HPBW)
- SPI interface for config. and data transfer
- BGT60LTR11AIP radar configured in SPI mode
- 2 on-board LEDs indicating algorithms' output
- Operates with Micrium-based GUI
- Available PCB design data and SW for reference
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams