REF_750W_FBFB_50V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyXDP™ digital power controller
-
Frequency max140 kHz
-
Input Voltage range-36 V to -60 V
-
Iout range0 A to 15 A
-
Output Voltage range25 V to 55 V
-
Output Voltage50 V
-
TopologyIsolated Full bridge to full bridge
-
VoutDC
|
OPN
|
REF750WFBFB50VTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Output voltage programmable from 28-55 V
- Fast short circuit protection
- Excellent feed-forward transient
- Smooth pre-bias startup
- Designed for PMBus interface
Benefits
- HW supports flux balancing
- Configurable Vout through PMBus
- Lower voltage spike with active clamp
- FW based customization for I telemetry
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.