REF_60WD1_ZVS_186EM
Active and preferred
RoHS Compliant

REF_60WD1_ZVS_186EM

CoolSET™ SiP ICE186EM reference design
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details


OPN
REF60WD1ZVS186EMTOBO2 REF60WD1ZVS186EMTOBO1
Product Status active and preferred discontinued
Infineon Package N/A N/A
Package Name N/A N/A
Packing Size 1 1
Packing Type CONTAINER CONTAINER
Moisture Level NA NA
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free No No
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
REF_60WD1_ZVS_186EM is a 60 W auxiliary power supply reference design based on Infineon’s latest CoolSET™ SiP ICE186EM configured in a flyback topology.

Features

  • Universal input 90~264 VAC
  • Output 1: 24 V/1.25 A isolated
  • Output 2: 12 V/2.5 A isolated
  • Output 3: 15 V/0.15 A non-isolated
  • > 93% full-load efficiency at 230 VAC
  • Secondary ENS control LDO at primary side

Benefits

  • Multi-output support for IPM gate driver
  • Multi-output support for relay and MCU
  • Multi-output support for biasing needs
  • High efficiency design with SR
  • Low standby power consumption
  • Ability to turn off LDO at primary side
Documents

Design resources

Developer community