REF_60100EDPS
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
REF60100EDPSTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- High current capability
- Bi-directionality
- Heatsink
- Top-side-cooling
- Programmability
- Current sense
- Precharge for power loads (4.5 kw)
Benefits
- Minimal heat generation
- Built-in protection features
- Easy integration with microcontrollers
- Optimized for 48 V systems
- Fast interruption to fault events
- Enhanced short circuit protection
- Volume dense design
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.