REF_600W_DRHSC_XDP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyDC-DC Converter
-
Frequency range250 kHz to 630 kHz
-
Input TypeDC
-
Output Current max50 A
-
Output Voltage max12 V
-
QualificationIndustrial
-
Sub ApplicationIndustrial
-
Supply Voltage range44 V to 60 V
-
Target ApplicationTelecom
-
TopologyDR-HSC
|
OPN
|
REF600WDRHSCXDPTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Digital controlled converter
- PMBus™ and I2C communication
- Hot-swap provide the reliable softstart
- Source-down ZSC MOSFETs
- Programmable Hot-swap controller
Benefits
- High efficiency IBC
- ZVS for ZSC MOSFETs
- 3LFC-DP natural balancing system
- Low AC current in output inductor
- Configurable with GUI support
- High power density
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.