REF_5AR4770BZS_8W1
on request

REF_5AR4770BZS_8W1

8W 12V reference design with ICE5AR4770BZS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_5AR4770BZS_8W1
REF_5AR4770BZS_8W1


Product details

  • Applications
    Air-conditioner
  • Board Type
    Reference Board
  • CCM operation
    No
  • Device
    ICE5AR4770BZS
  • Family
    CoolSET™
  • Frequency
    100 kHz
  • Full Power
    8
  • Gen
    5
  • IC Temp (@25°C 85Vac)
    54.3
  • Inductance
    710uH
  • Input Type
    AC
  • Input Voltage range
    wide
  • Input Voltage range
    90 V to 265 V
  • Iout (1)
    0.45
  • Iout (2)
    0.5
  • Isolated
    Yes
  • Mode
    ff
  • Number of Outputs
    2
  • Output Current
    0.5 A, 0.45 A
  • Output Voltage
    5 V, 12 V
  • Package
    Dip-7
  • Pout max
    8 W
  • PowerESIM
    Yes
  • Product Name
    REF_5AR4770BZS_8W1
  • Qualification
    Standard
  • Stand-by max (@ Vin 115V)
    24 with bleeder on 12V
  • Stand-by max (@ Vin 230V)
    28 bleeder on 12V
  • Stand-by max (@ max Vin (typ.300V))
    30 bleeder on 12V
  • Sub Application
    Offline SMPS
  • Target Application
    Home Appliances, Consumer, Aircon, Power Supplies, SMPS
  • Topology
    Flyback
  • transformer footprint
    E16
  • Type
    integrated
  • Vout (2)
    5
  • Vout (1)
    12

OPN
REF5AR4770BZS8W1TOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This 8W auxiliary SMPS reference design operates under a wide range input developed with indoor residential aircon application in mind. It features the new ICE5AR4770BZS PWM fixed frequency CoolSET™ with 700V integrated MOSFET in DIP-7 package.

Features

  • Flyback topology with dual isolated output
  • 100kHz switching frequency with discontinuous current mode design
  • Wide-range input from 85~265VAC
  • Output #1: 12V/0.45A
  • Output #2: 5V/0.5A

Benefits

  • High efficiency with frequency reduction from mid to light load condition
  • Low cost and simplified EMI
  • Low no-load standby power of 35mW @230VAC

Applications

Documents

Design resources

Developer community