Board TypeReference Board
-
Configuration2EDL8034G4B, ISC056N08NM6, TLS202A1MBV, XMC1302-Q040X0200 AB
-
FamilyDC/DC Converter
-
Frequency max200 kHz
-
Input TypeDC
-
Output Current min100 A
-
Output Current max15 A
-
Output Voltage range0 V to 60 V
-
Pout max400 W
-
QualificationConsumer
-
Sub ApplicationSolar Energy Systems
-
Supply Voltage range15 V to 60 V
-
TopologyDC/DC
|
OPN
|
REF4SBBOPTIMIZERTOBO1 |
|---|---|
| Product Status | coming soon |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- MPPT functionality
- Uses newest OptiMOS™ 6 technology
- Constant high-side turn on ability
- Uses newest EiceDRIVER™ gate driver IC
Benefits
- Highest inverter efficiency
- High MPPT tracking efficiency
- High power density
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.