REF_30W1_ZVS_183LM
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
REF30W1ZVS183LMTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal input 90 ~ 264 VAC, 50/60 Hz
- Output: 12 V / 2.5 A isolated
- > 92% full-load efficiency at 230 VAC
- < 20 mW standby power at 230 VAC
Benefits
- Fully integrated flyback solution
- Low count BOM
- High efficiency design with SR
- High reliability and robust operation
- Low power standby
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.