REF_1KW_LLC_12V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyXDP™ digital power controller
-
Frequency max310 kHz
-
Input Voltage range42 V to 60 V
-
Input Voltage48 V
-
Iout range0 A to 80 A
-
Output Voltage range10 V to 51 V
-
Output Voltage12 V
-
TopologyOpen loop LLC
| Recommended | ||
|
OPN
|
REF1KWLLC12VTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Soft switching for all MOSFETs.
- Soft start to limit inrush current
- Ultra fast short circuit protection
- Operation at resonant frequency
- List of components:
- ISC031N08NM6
- IQE006NE2LM5
- 2EDL8034-G3C
- 2DIB0401F
- XDPP1100-Q024
Benefits
- High efficiency IBC
- Quarter brick footprint
- Design has Galvanic isolation
- ZVS for primary side MOSFETs
- ZCS for secondary side MOSFETs
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.