Board TypeReference Board
-
FamilyDiode (Si, SiC), MOSFET, Power Controller (PWM, PFC)
|
OPN
|
REF15WTHINPAKADAPTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Output Overshoot/Undershoot during Dynamic Load : ±3%
- Maximum input power (Peak Power) for full input range : < ±5% of input power
- Efficiency > 86% @ Active mode average efficiency (25%, 50%, 75% & 100% load)
- Standby : < 50mW @ no load
Benefits
- Slim plug size form factor to enable 15W power rating
- Introduce ThinPAK into slim adapter system solution
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.