REF-15W ADAPTER
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyDiode (Si, SiC), Power Controller (PWM, PFC), MOSFET
-
Input TypeAC, DC
-
MountingSMD
-
Output Current3 A
-
Output Voltage5 V
-
Pout15 W
-
Product NameReference Board REF-15W ADAPTER
-
QualificationConsumer
-
Supply Voltage range85 V to 265 V
-
Target ApplicationPower Supplies
-
TopologyFlyback
|
OPN
|
REF15WADAPTERTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Output Overshoot / Undershoot during Dynamic Load : ±2%
- Maximum input power (Peak Power) for full input range : < ±5% of input power
- Efficiency > 80% @ Active mode average efficiency (25%, 50%, 75% & 100% load)
- Standby : < 50mW @ no load
Benefits
- Slim plug size form factor to enable 15W power rating
- Introduce IPAK Package into slim adapter system solution
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.