Board TypeEvaluation Board
-
FamilyPROFET™ + 24V, High-side switches, PROFET™ + 12V
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range8 V to 36 V
-
Output Voltage14 V
-
Product NamePROFET+ MOTHERBRD
-
QualificationAutomotive
-
Sub ApplicationSmall ECU supply, HVAC flap control, Body Control Module (BCM), LED lighting, Power Distribution Box, Small bulb
-
Supply Voltage range8 V to 36 V
-
Supply Voltage12 V
-
Target ApplicationIndustrial, Automotive
| Recommended | |
|
OPN
|
PROFETMOTHERBRDTOBO1 |
| Product Status | active and preferred |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- One/two channel devices can be evaluated
- One board for the complete family
- Modularity for fast changing of loads
- Indication which switch is optimized
- Only one power supply need for start up
- All logic pins are switchable directly
- Compatible with Exter Logic V Supplies
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.