MULTI MOTOR EVALKIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ClassificationISO 26262-compliant
-
FamilyMotor Driver
-
Input TypeDC
-
QualificationAutomotive
-
Supply Voltage min2.75 V
-
Supply Voltage max5 V
-
Target ApplicationMotor Control & Drives, Automotive
-
Topology3-Phase Motor
| Recommended | ||
|
OPN
|
MULTIMOTOREVALKITTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Main MCU: 32-bit TRAVEO™ T2G CY2B7
- 2x BLDC motor power stages:
- TLE9563-3QX motor system IC (SBC)
- TLE9185QX 3-phase gate driver IC
- TLE92104-232QX multi MOSFET driver (BDC)
- TLE94112ES multi half-bridge IC (BDC)
- 2x BTN9970LV single half-bridge IC (BDC)
- Debugging: 32-bit PsoC™ 5
- Software:
- TRAVEO™ T2G Sample Driver Library (SDL)
- Device Driver for motor control ICs
- MOTIX™ SW (sensorless FOC)
Benefits
- Rapid evaluation of multi-motor chipset
- Hardware and software in one evaluation kit
- Tool chain for software development
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams