KIT_XMC45_AE1_002
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Product NameXMC4500 Automation Kit No.2
-
Sub ApplicationRenewable Energy
-
Target ApplicationSolar Energy Systems, Wind Energy Systems, Motor Control & Drives, Motorcycles, E-Bikes & Small E-Vehicles, Automation
|
OPN
|
KITXMC45AE1002TOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CPU Board XMC4500 General Purpose (CPU_45A-V2)
- Automation I/O Card (AUT_ISO-V1)
- Standard Human Machine Interface Card (HMI_OLED-V1)
- Ethernet/CAN/RS485 Interface Card (COM_ETH-V1)
- J-Link Lite CortexM Debugger
- Pin Extension Board (UNI_EXT01-V2)
- Power Supply (24V / 1A)
- Headset
- USB cable
- Getting Started Flyer
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.