Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M4
-
External memory32-Mbit Serial Flash
-
FamilyXMC4500 Industrial Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityNone
-
Product NameXMC4500 Relax Kit
-
Programmer/DebuggerOnboard XMC4500 Debug IC
-
SensorsNone
-
Software SupportModusToolbox
-
Sub ApplicationRenewable Energy
-
Target ApplicationSolar Energy Systems, Automation, Motorcycles, E-Bikes & Small E-Vehicles, Wind Energy Systems, Motor Control & Drives
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
KITXMC45RELAXV1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- XMC4500 MCU (ARM® Cortex™-M4F based)
- Detachable on-board debugger
- Power over USB
- ESD and reverse current protection
- 2 x user button and 2 x user LED
- SPI, I2C, I2S, UART and CAN interfaces
- microSD card slot
- Micro-USB plug
- Ethernet PHY and RJ45 jack
- Real Time Clock crystal
- 32 Mbit Quad-SPI Flash
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.