Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
KIT_XMC44_EE1_001
END OF LIFE
discontinued
RoHS Compliant

KIT_XMC44_EE1_001

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_XMC44_EE1_001
KIT_XMC44_EE1_001


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Product Name
    XMC4400 Enterprise Kit
  • Sub Application
    Renewable Energy
  • Target Application
    Solar Energy Systems, Automation, Motor Control & Drives, Wind Energy Systems, Motorcycles, E-Bikes & Small E-Vehicles

OPN
KITXMC44EE1001TOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Order Nr.: KIT_XMC44_EE1_001 Recommended resale price: 79,- EUR Buy Online CPU Board XMC4400 General Purpose- On-Board-Debugger - Pin Extension Board (UNI_EXT01-V2)- USB cable- Getting Started Flyer.

Features

  • On-board Debugger (Micro-AB USB)
  • USB Connector (Micro-AB USB)
  • Cortex Debug+ETM Connector (20-pin)
  • Cortex Debug Connector (10-pin)
  • HMI Satellite Connector (80-pin edge card)
  • COM Satellite Connector (80-pin edge card)
  • ACT Satellite Connector (80-pin edge card)
  • Power Scale Connector (for power measurement)
  • Infineon’s Linear 3.3V Power Regulator IFX1763
  • RGB-LED for general purpose use
  • 2 User LEDs for general purpose use (connected to P5.2 and P1.8)
  • 2 User Buttons for general purpose use (connected to HIB_IO_0 and P0.10)
  • Potentiometer for ADC (connected to P14.1)
  • 12 MHz crystal and 32.768 kHz crystal
  • Reset button
  • LED indicating active PORST (Reset) signal
  • 2-pin DIP switch (Hardware boot mode selection)
  • 3 LEDs indication power (3.3 Volt, 5 Volt, 5 Volt USB)
  • Battery Holder for Coin Cell

Applications

Documents

Design resources

Developer community