ApplicationsMotor Control, General Purpose, Switched Mode Power Supplies (SMPS)
-
Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseNo
-
CoreARM Cortex-M4
-
External memoryNone
-
FamilyXMC4200 Industrial Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno, mikroBUS, Shield2Go
-
Input TypeDC
-
Product NameXMC4200 Platform2Go
-
Programmer/DebuggerOnboard XMC4200 Debug IC
-
QualificationIndustrial
-
SensorsNone
-
Software SupportModusToolbox
-
Target ApplicationIndustrial
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
KITXMCPLT2GOXMC4200TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
Features
- XMC™4200 (ARM® Cortex™-M4)
- ARDUINO Uno compatibility
- Shields2Go connectivity
- Ethernet-enabled communication option
- Additional voltage level shifters
- Versions: 3.3V Shields (Lite), 5V (Lite)
- CAN connectivity
Benefits
- Highest integration on Microcontrollers
- Easy to design products
- Highest efficiency
- Reduced system cost
- Full integration with ModusToolbox™ IDE
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.