KIT_PSC3_DB1
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
KITPSC3DB1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Voltage Control Mode (VCM)
- Peak Current Control Mode (PCCM)
- Multiphase synchronous buck converter
- Up to four buck channels are possible
- Two on-board variable and transent loads
- Bode plots measurement ready
- Test points for buck coverter details
- Power LED, ACT_LED, and Fault LED
- 24V DC adapter
Benefits
- Full software ecosystem ModusToolBox™
- Code example start code development
- Dual buck evaluation
- Second dual buck board connection
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.