KIT_DRIVER_2EDN7534F
Active and preferred
RoHS Compliant

KIT_DRIVER_2EDN7534F

Evaluation kit for EiceDRIVER™ 2EDN7534F in PG-DSO8 package, dual-channel low-side non-isolated gate driver IC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_DRIVER_2EDN7534F
KIT_DRIVER_2EDN7534F
ea.


Product details

  • Board Type
    Demo Board
  • Configuration
    2EDN7534F
  • Family
    Gate Driver
  • Frequency range
    100 kHz to 200 kHz
  • Input Type
    DC
  • Motion
    THD
  • Output Current range
    5 A to 5 A
  • Output Voltage range
    4.5 V to 20 V
  • Qualification
    Industrial
  • Sub Application
    Power Supplies
  • Supply Voltage range
    4.5 V to 20 V
  • Target Application
    IBC, IBC, SMPS, Power Supplies, Industrial
  • Topology
    Low-side switch

OPN
KITDRIVER2EDN7534FTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
IN
Country of Diffusion (CoD)
IN
ea.
in stock
Infineon's 2EDN7324F kit includes integrated circuitry for exploring its impact on load signals. It can feed two MOSFETs, suggesting CoolMOS™ or OptiMOS™ solutions. Requires external function generator and DC power.

Features

  • Easy-to-use evaluation platform
  • Test power MOSFETs in TO-220/218
  • Explore gate driver capability

Benefits

  • Test positions for TO-220 and TO-218 MOSFETs make power-MOSFET evaluation easy
  • Test platform lets users explore driver behavior with their own switches
Documents

Design resources

Developer community