KIT_CSK_BGT60TR13C
Active
RoHS Compliant

KIT_CSK_BGT60TR13C

XENSIV™ connected sensor kit with XENSIV™ BGT60TR13C 60 GHz radar sensor

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_CSK_BGT60TR13C
KIT_CSK_BGT60TR13C


Product details

  • Angle of Arrival
    Yes
  • Antenna
    Antennas in package
  • Board Type
    Evaluation Board
  • Family
    60 GHz radar sensors
  • Halogen-free
    Yes
  • Input Type
    DC
  • Max Detection Range
    15 m
  • Min Detection Range
    0.2 m
  • Motion
    Yes
  • Number of Rx Antennas max
    3
  • Number of Tx Antennas max
    1
  • Qualification
    Industrial (JEDEC20/22)
  • Speed [m/s]
    Yes

OPN
KITCSKBGT60TR13CTOBO1
Product Status active
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
This Connected Sensor Kit features XENSIV™ BGT60TR13C 60 GHz FMCW radar sensor. It is a versatile IoT sensors platform designed to accelerate IoT device development, enabling rapid creation of new prototype ideas and real-time evaluation of various use cases, such as presence detection and entrance counter, with customizable configurations. The kit boasts a compact form factor, is Adafruit Feather-compatible, and can be powered by a battery, making it a convenient and flexible solution for IoT development.

Features

  • Adafruit feather-compatible form factor
  • 22.5 x 63 x 30 mm³ small form factor
  • XENSIV™ BGT60TR13C radar sensor
  • Additional XENSIV™ DPS368 pressure sensor
  • Dual core, low-power PSOC™ 6 MCU
  • Wi-Fi and Bluetooth® combo radio module
  • Interchangeable sensor Wings
  • Seamless integration into ModusToolbox™
  • Real-time sensor data evaluation
  • Dedicated cloud demo platform

Benefits

  • Ideal for IoT, battery-powered devices
  • Suited for customer field trials
  • Rapid prototyping with code examples
  • Secure cloud connection with OPTIGA™
  • Secure device provisioning
  • Flexible FMCW configuration

Applications

Documents

Design resources

Diagrams

Block-diagram-BGT60TR13C-CSK
Block-diagram-BGT60TR13C-CSK
Block-diagram-BGT60TR13C-CSK

Developer community