KIT_AURIX_TC234_MOTORCTR
Active and preferred
RoHS Compliant

KIT_AURIX_TC234_MOTORCTR

AURIX™ Motor Control Application Kit with TFT Display

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_AURIX_TC234_MOTORCTR
KIT_AURIX_TC234_MOTORCTR


Product details

  • Board Type
    Evaluation Board
  • Family
    Microcontroller
  • Product Name
    AURIX™ Motor Control Application Kit with TFT Display
  • Target Application
    Electromobility, Automotive, Industrial, Commercial, construction and agricultural vehicles (CAV)

OPN
KITAURIXTC234MOTORTOBO1
Product Status active and preferred
Infineon Package -
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package -
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Order Nr.: KIT_AURIX_TC234_MOTORCTRPrice: 449,- EURWith the Application Kit TC2x4, TC2x5 or TC2x7 it allows to drive a 3 Phase brushless motor. Applications can be developed easily. The eMotor Drive Kit is equipped with a variety of interfaces for position detection and current measurement. Additionally a driver IC (TLE9180) and a complete B6 bridge driver allow spinning a motor up to 50Watt.

Features

  • TC234 Kit with TFT Display & TLF35584
  • 3 Phase PMSM/BLCD (12 V/max. 50 W)
  • Sensing of Motor Position with Resolver
  • Phase Current Measurement
  • Current Measurement with 2/3 Shunts
  • Configuration / Diagnostic via SPI
  • eMotor Drive Kit fits to App TC2x4
  • Low Power Status LED
  • Dimension: 100 mm x 120 mm
  • Nanotec BLDC Motor: 17 V, 3.57 A, 40 W

Applications

Documents

Design resources

Diagrams

KIT-AURIX-TC2XX-MOTORCTR-6
KIT-AURIX-TC2XX-MOTORCTR-6
KIT-AURIX-TC2XX-MOTORCTR-6
KIT-AURIX-TC2XX-MOTORCTR-8
KIT-AURIX-TC2XX-MOTORCTR-5

Developer community