KIT_ARDMKR_AMP_40W
Active
RoHS Compliant

KIT_ARDMKR_AMP_40W

Kit board MA12070P audio amplifier - compatible with Arduino MKR boards
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_ARDMKR_AMP_40W
KIT_ARDMKR_AMP_40W
ea.


Product details

  • Family
    MERUS™
  • Input Type
    DC
  • Output Current max
    8 A
  • Output Voltage range
    5 V to 20 V
  • Pout max
    40 W
  • Product Name
    KIT_ARDMKR_AMP_40W
  • Qualification
    Standard
  • Supply Voltage range
    4.8 V to 5.2 V
  • Target Application
    Maker Projects, Audio
  • Topology
    Amplifier

OPN
KITARDMKRAMP40WTOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The MERUS™ amplifier KIT provides stand-alone audio at robust power levels in a compact form factor, featuring Infineon's multilevel technology for loudspeaker building and music playback. Equipped with the MA12070P class D multilevel amplifier, it delivers up to 40W peak power from a USB-C supply. Directly compatible with Arduino MKRZERO and MKR1000 WIFI boards for seamless integration

Features

  • Equipped with MERUS™ MA12070P
  • Power input: 5 V/2.5 A
  • No need for extra power supplies
  • Up to 40 W peak power

Benefits

  • Arduino MKRZERO and MKR1000 WIFI
  • Full HW control and customization
  • Error monitoring

Applications

Documents

Design resources

Developer community