ITAS_DEMO_LIN200
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
ITASDEMOLIN200TOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Easy to use
- For linear stroke measurement 200 mm
- For evaluation of characteristic curves
- For checking datasheet specifications
Benefits
- Get used to inductive sensing
- Fast evaluation of linear designs
- MSS Readout Tool available (required)
- Software availabe for download
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.