ApplicationsIndustrial
-
Board TypeEvaluation Board
-
FamilySecurity
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesSPI
-
Product NameIRIDIUM SLM 9670 TPM2.0 LINUX
-
QualificationIndustrial
-
Sub ApplicationIndustrial computing, industrialPCs, servers, tablets, single-boardcomputers, Programmable LogicControllers (PLCs), industrialnetworking infrastructure &equipment, industrial servers,gateways, routers, switches
-
Supply Voltage range1.65 V to 3.6 V
-
Supply Voltage3.3 V
-
Target ApplicationIndustrial, Smart Card and Security
| Recommended | ||
|
OPN
|
IRIDIUMSLM9670TPM20TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 3 V or 1.8 V power supply
- Plug & play with 26-pin RPI 1 header
- Compatible with Raspberry Pi 2 & 3
- Reset manually via push-button
- Or reset via RST signal from RPI
Benefits
- Easy integration due to SPI interface
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.