IRIDIUM SLI 9670 TPM2.0
Active and preferred
RoHS Compliant

IRIDIUM SLI 9670 TPM2.0

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRIDIUM SLI 9670 TPM2.0
IRIDIUM SLI 9670 TPM2.0


Product details

  • Applications
    Automotive
  • Board Type
    Evaluation Board
  • Family
    Security
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    SPI
  • Product Name
    IRIDIUM SLI 9670 TPM2.0 LINUX
  • Qualification
    Automotive
  • Sub Application
    automotive security
  • Supply Voltage range
    1.65 V to 3.6 V
  • Supply Voltage
    3.3 V
  • Target Application
    Smart Card and Security, Automotive

OPN
IRIDIUMSLI9670TPM20TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Iridium add-on board for Raspberry Pi

Features

  • Compliant to TCG TPM 2.0 Rev. 1.38
  • Advanced cryptographic algorithms
  • Enhanced hardware security features
  • CC EAL4+(moderate) certified
  • Extended temp. range -40 to +105°C
  • AEC Q 100 qualification
  • 3.3 V or 1.8 V power supply
  • 26-pin Raspberry Pi 1 header
  • Compatible with RPI 2 & 3 40-pin header
  • Reset input from evaluation board
  • Reset button

Benefits

  • Easy integration due to SPI interface

Applications

Documents

Design resources

Developer community