HVBMS_BMU_ISOUART
NEW
Active and preferred

HVBMS_BMU_ISOUART

NEW
Infineon’s Battery Management Unit (BMU) Reference Design accelerates the development and evaluation of high-voltage battery systems.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

HVBMS_BMU_ISOUART
HVBMS_BMU_ISOUART


Product details

  • Applications
    Automotive BMS
  • Board Name
    Reference Board
  • Family
    AURIX™, XENSIV™, OptiMOS ™etc
  • Input Type
    DC
  • Interfaces
    Interfaces
  • Product Name
    HV BMS BMU ISOUART
  • Qualification
    Automotive
  • Target Application
    BMS, Automotive

OPN
HVBMSBMUISOUARTTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The Reference Design Kit features example implementations on the AURIX™ TC4x with its PPU hardware accelerator, supporting complex digital twin, AI-based, and hybrid cell models. This capability is crucial for maximizing performance, optimizing charging speeds, and enabling next-generation semi- and full-solid-state cell chemistry. Delivered with AURIX™ TC497N microcontroller module in SO-DIMM format

Features

  • Comprehensive Hardware Chipset
  • AURIX™ TC497N Control Board V1.2
  • Dual CAN communication interfaces
  • 5 smart mechanical contactor drivers
  • Thermal runaway detection
  • Isolated UART daisy-chain comm.
  • High-voltage interlock loop
  • Infineon GUI Designer
  • Equivalent Circuit Models
  • AI-based cell models
  • Model-based design software examples

Benefits

  • Plug-and-Play for Rapid Prototyping
  • Compatible CMU: TLE9018DQK
  • Compatible PMU: PSOC™ 4 HVPA SPM 1.0
  • Seamless communication with VCU
  • Cell sensing ICs
  • ISO 26262 ASIL-D compl. architecture
  • Integrated mech. contactor control
Documents

Design resources

Diagrams

BMS HV BMU Block Diagram
BMS HV BMU Block Diagram
BMS HV BMU Block Diagram
HVBMS_BMU_ISOUART Product Image Bottom
HVBMS_BMU_ISOUART Product Image

Developer community